SBAS932 March 2024 DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODMIX
The DAC39RF10-Sx and 'RFS10-Sx are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.8GSPS for a single channel or 10.4 GSPS for two channels. The devices can generate signals of up to 10, 7.5, and 5GHz signal bandwidth (8, 12, and 16-bit input resolution) at carrier frequencies exceeding 10GHz enabling direct sampling in X-band.
The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes the DAC39RF10-Sx and 'RFS10-Sx capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).
A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.
PART NUMBER(1) | GRADE(2) | BODY SIZE(3) |
---|---|---|
DAC39RF10ACLNSP | Flight grade Space Enhanced Plastic 30krad(Si) | ACL, 17mm x 17mm, 1mm pitch |
DAC39RFS10ACLNSP | ||
DAC39RF10ACLSHP(4) | Flight grade Space High Grade in Plastic 300krad(Si) | |
DAC39RFS10ACLSHP(4) |