SBAS932 March 2024 DAC39RF10-SP , DAC39RFS10-SEP , DAC39RFS10-SP
PRODMIX
S-band covers a frequency range of 2GHz to 4GHz. For this example, use a radar with signal bandwidth of 200MHz and a center frequency of 3.2GHz.
Doppler radars use the frequency shift in the returned signal to measure the velocity of object. Large reflected signals from for example ground clutter mix with the TX and RX phase noise, which can potentially swamp the return signal from a small moving object. This places a requirement on close in phase noise for the close in phase noise of the radar chirp.
Radars are also sensitive to spurious signals, and for this example, assume 90dBFS is required for the inband SFDR.