SLASF08A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD to AGND | Positive supply voltage to ground | 1.8 | 5.5 | V | ||
VREFIN to AGND | Reference input supply voltage to ground | 1.8 | VDD | V | ||
VIH | Digital input high voltage | 1.8 V ≤ VDD ≤ 2.7 V | VDD – 0.3 | V | ||
2.7 V < VDD ≤ 5.5 V | 2.4 | |||||
VIL | Digital input low voltage | 0.5 | V | |||
TA | Ambient temperature | –40 | 125 | °C |