SLASEQ4A October 2018 – December 2018 DAC43608 , DAC53608
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD to AGND | –0.3 | 6 | V |
VREFIN to AGND | –0.3 | VDD + 0.3 | ||
Digital input(s) to AGND | –0.3 | VDD + 0.3 | ||
Output voltage | VOUT to AGND | –0.3 | VDD + 0.3 | V |
Input Current | Current into any pin | –10 | 10 | mA |
Temperature | Junction temperature,TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 |