SLASEQ4A October 2018 – December 2018 DAC43608 , DAC53608
PRODUCTION DATA.
The DACx3608 command byte (shown in Table 4) controls which command is executed and which register is being accessed when writing to or reading from the DACx3608 series.
B23 | B22 | B21 | B20 | B19 | B18 | B17 | B16 | COMMENT |
---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | DEVICE_CONFIG |
0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | STATUS/TRIGGER |
0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 | BRDCAST |
0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | DACA_DATA |
0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 | DACB_DATA |
0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | DACC_DATA |
0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | DACD_DATA |
0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | DACE_DATA |
0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 | DACF_DATA |
0 | 0 | 0 | 0 | 1 | 1 | 1 | 0 | DACG_DATA |
0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | DACH_DATA |