SLASEQ4A October 2018 – December 2018 DAC43608 , DAC53608
PRODUCTION DATA.
The output buffer amplifier generates rail-to-rail voltages on the output, giving a maximum output range of 0 V to VDD. Equation 1 shows that the full-scale output range of the DAC output is determined by the voltage on the VREFIN pin