SLASEQ4A October 2018 – December 2018 DAC43608 , DAC53608
PRODUCTION DATA.
at VDD = 1.8 V and reference = 1.8 V |
DAC code at mid-scale |
at VDD = 5.5 V and reference = 5.5 V |
DAC code transition from mid-scale to mid-scale – 1 LSB, DAC output loaded with 5 kΩ//200 pF |
DAC code transition from 922d to 102d, typical channel shown, DAC output loaded with 5 kΩ//200 pF |
DAC output loaded with 5 kΩ//200 pF |
DAC code at full-scale and output loaded with 5 kΩ//200 pF, VDD = 5.25 V + 0.2 VPP and VREFIN = 4.5 V |
at VDD = 5.5 V and reference = 5.5 V |
DAC code at mid-scale and reference tied to VDD |
at VDD = 1.8 V and reference = 1.8 V |
DAC code transition from mid-scale – 1 to mid-scale, DAC output loaded with 5 kΩ//200 pF |
DAC code transition from 102d to 922d, typical channel shown, DAC output loaded with 5 kΩ//200 pF |
DAC output loaded with 5 kΩ//200 pF |
DAC code at mid-scale and reference tied to VDD and output loaded with 5 kΩ//200 pF |
DAC code at mid-scale |