SLASF07 September 2023 DAC43901-Q1 , DAC43902-Q1
PRODUCTION DATA
The threshold DAC for TRIG-IN is enabled by selecting the power-up option in the VOUT-X-PDN fields in the COMMON-CONFIG register. For output trigger on DAC43902-Q1, short the TRIG-OUT pins of respective channel externally. The TRIG-OUT can toggle between VDD and AGND. The DAC4390x-Q1 provide multiple reference options and amplifier gains for the required TRIG-IN range.