SLASF72 March 2023 DAC53004W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PMBus page address = FFh, PMBus register address = F0h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SRAM-DATA | |||||||||||||||
R/W-0000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | SRAM-DATA | R/W | 0000h | 16-bit SRAM data. Data are written to or read from the address configured in the SRAM-CONFIG register. |