SBAS442D august 2008 – august 2023 DAC5311 , DAC6311 , DAC7311
PRODUCTION DATA
The output buffer amplifier is capable of generating rail-to-rail voltages on the output, which gives an output range of 0 V to AVDD. The output amplifier is capable of driving a load of 2 kΩ in parallel with 1000 pF to GND. The source and sink capabilities of the output amplifier can be seen in the Typical Characteristics section for the given voltage input. The slew rate is 0.7 V/μs with a half-scale settling time of typically 6 μs with the output unloaded.