SLASEX3A March 2021 – December 2021 DAC43204 , DAC53204 , DAC63204
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DACx3204 family of devices does not require specific power-supply sequencing. These devices require a single power supply, VDD. However, make sure the external voltage reference is applied after VDD. Use a 0.1-µF decoupling capacitor for the VDD pin. Use a bypass capacitor with a value approximately 1.5 µF for the CAP pin.