SLASEX3A March 2021 – December 2021 DAC43204 , DAC53204 , DAC63204
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tGPIHIGH | GPI high time(1) | 2 | µs | ||
tGPILOW | GPI low time(1) | 2 | µs | ||
tGPAWGD | LDAC falling edge to DAC update delay(4) | 2 | µs | ||
tCS2LDAC | SYNC rising edge to LDAC falling edge | 1 | µs | ||
tSTP2LDAC | I2C stop bit rising edge to LDAC falling edge | 1 | µs | ||
tLDACW | LDAC low time | 2 | µs |