SLASF71 December 2022 DAC53204W , DAC63204W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fSCL | SCL frequency | 100 | kHz | ||
tBUF | Bus free time between stop and start conditions | 4.7 | µs | ||
tHDSTA | Hold time after repeated start | 4 | µs | ||
tSUSTA | Repeated start setup time | 4.7 | µs | ||
tSUSTO | Stop condition setup time | 4 | µs | ||
tHDDAT | Data hold time | 0 | ns | ||
tSUDAT | Data setup time | 250 | ns | ||
tLOW | SCL clock low period | 4700 | ns | ||
tHIGH | SCL clock high period | 4000 | ns | ||
tF | Clock and data fall time | 300 | ns | ||
tR | Clock and data rise time | 1000 | ns | ||
tVDDAT | Data valid time, R = 360 Ω, Ctrace = 23 pF, Cprobe = 10 pF | 3.45 | µs | ||
tVDACK | Data valid acknowledge time, R = 360 Ω, Ctrace = 23 pF, Cprobe = 10 pF | 3.45 | µs |