SLASES7A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
The PULSE_OFF_TIME bit (address D2h) is used to control the low period of trapezoid in a medical alarm waveform. Table 8 lists the PULSE_OFF_TIME settings.
REGISTER ADDRESS AND NAME | PULSE_OFF_TIME[1:0] | HIGH PRIORITY ALARM PULSE OFF TIME | MEDIUM PRIORITY ALARM PULSE OFF TIME | LOW PRIORITY ALARM PULSE OFF TIME |
---|---|---|---|---|
D2h, MED_ALARM_CONFIG | 00 | 15 ms | 40 ms | 40 ms |
01 | 36 ms | 60 ms | 60 ms | |
10 | 58 ms | 80 ms | 80 ms | |
11 | 80 ms | 100 ms | 100 ms |