SLASES7A July 2019 – December 2019 DAC43401 , DAC53401
PRODUCTION DATA.
Reference = VDD |
Reference = VDD |
Reference = VDD |
Reference = VDD |
VDD = 5.5 V |
Internal reference (gain = 4x), DAC at midscale |
Reference = VDD, DAC powered down |
Reference = VDD = 5.5 V, DAC code transition from midscale to midscale + 1 LSB, DAC load = 5kΩ || 200pF |
Reference = VDD = 5.5 V, DAC load = 5kΩ || 200pF |
Reference = VDD = 5.5 V |
Reference = VDD = 5.5 V, Fast+ mode, DAC at midscale, DAC load = 5kΩ || 200pF |
Reference = VDD = 5.5 V |
Reference = VDD = 5.5 V, DAC at midscale |
Reference = VDD |
Reference = VDD |
Reference = VDD |
VDD = 1.8 V |
Reference = VDD, DAC at midscale |
DAC at midscale |
Reference = VDD = 5.5 V, DAC code transition from midscale to midscale – 1 LSB, DAC load = 5kΩ || 200pF |
Reference = VDD = 5.5 V, DAC load = 5kΩ || 200pF |
Reference = VDD = 5.5 V |
Internal reference (gain = 4x), VDD = 5.25 V + 0.25 VPP, DAC at midscale, DAC load = 5kΩ || 200pF |
Internal reference (gain = 4x), VDD = 5.5 V |
Internal reference (gain = 4x), VDD = 5.5 V, DAC at midscale |