SLASEQ4A October 2018 – December 2018 DAC43608 , DAC53608
PRODUCTION DATA.
The MSDB and LSDB contain the data that are passed to the register(s) specified by the command byte as shown in Table 5. The DACx3608 family updates at the falling edge of the acknowledge signal that follows the LSDB[0] bit.
COMMAND BITS | DATA BITS | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSDB | LSDB | ||||||||||||||||||
B19 - B16 | B15 - B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | ||||||
DEVICE_CONFIG | x | 0 | 0 | 0 | PDN-All | PDNH | PDNG | PDNF | PDNE | PDND | PDNC | PDNB | PDNA | ||||||
STATUS/TRIGGER | x | DEVICE_ID | x | x | SW_RST | ||||||||||||||
BRDCAST | x | BRDCAST_DATA[9:0] / BRDCAST_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACA_DATA | x | DACA_DATA[9:0] / DACA_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACB_DATA | x | DACB_DATA[9:0] / DACB_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACC_DATA | x | DACC_DATA[9:0] / DACC_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACD_DATA | x | DACD_DATA[9:0] / DACD_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACE_DATA | x | DACE_DATA[9:0] / DACE_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACF_DATA | x | DACF_DATA[9:0] / DACF_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACG_DATA | x | DACG_DATA[9:0] / DACG_DATA[7:0] – MSB left aligned | x | x | |||||||||||||||
DACH_DATA | x | DACH_DATA[9:0] / DACAH_DATA[7:0] – MSB left aligned | x | x |