SLASEQ4A October 2018 – December 2018 DAC43608 , DAC53608
PRODUCTION DATA.
To read any register the following command sequence must be used:
An alternative reading method allows for reading back the value of the last register written. The sequence is a start or repeated start with the slave address and the R/W bit set to 1, and the two bytes of the last register are read out. All the registers in DACx3608 family can be read out with the exception of SW-RST register. Table 5 shows the read command set.
Note that it is not possible to use the broadcast address for reading.
S | MSB | … | R/W (0) | ACK | MSB | … | LSB | ACK | Sr | MSB | … | R/W (1) | ACK | MSB | … | LSB | ACK | MSB | … | LSB | ACK |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ADDRESS
BYTE |
COMMAND
BYTE |
Sr | ADDRESS
BYTE |
MSDB | LSDB | ||||||||||||||||
From Master | Slave | From Master | Slave | From Master | Slave | From Slave | Master | From Slave | Master |