SLAS452E October 2020 – January 2021 DAC5652
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Digital Input | ||||||
VIH | High-level input voltage | 2 | 3.3 | V | ||
VIL | Low-level input voltage | 0 | 0.8 | V | ||
IIH | High-level input current | ±50 | µA | |||
IIL | Low-level input current | ±10 | µA | |||
IIH(GSET) | High-level input current, GSET pin | 7 | µA | |||
IIL(GSET) | Low-level input current, GSET pin | –80 | µA | |||
IIH(MODE) | High-level input current, MODE pin | –30 | µA | |||
IIL(MODE) | Low-level input current, MODE pin | –80 | µA | |||
CI | Input capacitance | 5 | pF |