SLAS535F September 2007 – October 2018 DAC5652A
PRODUCTION DATA.
The requirements for this design are to generate a single WCDMA signal at an intermediate frequency of 30.72 MHz. The ACLR needs to be better than 72 dBc.
FEATURE | SPECIFICATION |
---|---|
Number of carriers | 1 |
AVDD and DVDD | 3.3 V |
Clock rate | 122.88 MSPS |
Input data | WCDMA with IF at 30.72 MHz |
ACPR | > 72 dB |