SLAS425D July 2004 – October 2021 DAC5662
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DAC5662 is a monolithic, dual-channel 12-bit high-speed digital-to-analog converter (DAC) with on-chip voltage reference.
Operating with update rates of up to 275 MSPS, the DAC5662 offers exceptional dynamic performance and tight-gain and offset matching, characteristics that make it suitable in either I/Q baseband or direct IF communication applications.
Each DAC has a high-impedance differential current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.
The DAC5662 has two 12-bit parallel input ports with separate clocks and data latches. For flexibility, the DAC5662 also supports multiplexed data for each DAC on one port when operating in the interleaved mode.
The DAC5662 has been specifically
designed for a differential transformer coupled output with a 50-Ω doubly terminated
load. For a 20-mA full-scale output current a 4:1 impedance ratio (resulting in an
output power of
4 dBm) and 1:1 impedance ratio
transformer (-2 dBm output power) are supported.
The DAC5662 is available in a 48-pin thin quad FlatPack (TQFP). Pin compatibility between family members provides 12-bit (DAC5662) and 14-bit (DAC5672) resolution. Furthermore, the DAC5662 is pin compatible to the DAC2902 and AD9765 dual DACs. The device is characterized for operation over the industrial temperature range of -40°C to 85°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DAC5662 | TQFP | 7.00 mm x 7.00 mm |