SGLS386F January 2009 – October 2014 DAC5670-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DACCLK_P | K14 | I | External clock, sample clock for the DAC |
DACCLK_N | L14 | I | Complementary external clock, sample clock for the DAC |
DLYCLK_P | A7 | O | DDR-type data clock to data source |
DLYCLK_N | A6 | O | DDR-type data clock to data source complementary signal |
DTCLK_P | A9 | I | Input data toggling reference bit |
DTCLK_N | A8 | I | Input data toggling reference bit, complementary signal |
DA_P[13] | J13 | I | Port A data bit 13 (MSB) |
DA_N[13] | K13 | I | Port A data bit 13 complement (MSB) |
DA_P[12] | J14 | I | Port A data bit 12 |
DA_N[12] | H14 | I | Port A data bit 12 complement |
DA_P[11] | H13 | I | Port A data bit 11 |
DA_N[11] | G13 | I | Port A data bit 11 complement |
DA_P[10] | G14 | I | Port A data bit 10 |
DA_N[10] | F14 | I | Port A data bit 10 complement |
DA_P[9] | F13 | I | Port A data bit 9 |
DA_N[9] | E13 | I | Port A data bit 9 complement |
DA_P[8] | E14 | I | Port A data bit 8 |
DA_N[8] | D14 | I | Port A data bit 8 complement |
DA_P[7] | C12 | I | Port A data bit 7 |
DA_N[7] | C11 | I | Port A data bit 7 complement |
DA_P[6] | D12 | I | Port A data bit 6 |
DA_N[6] | D11 | I | Port A data bit 6 complement |
DA_P[5] | C13 | I | Port A data bit 5 |
DA_N[5] | D13 | I | Port A data bit 5 complement |
DA_P[4] | B14 | I | Port A data bit 4 |
DA_N[4] | C14 | I | Port A data bit 4 complement |
DA_P[3] | A13 | I | Port A data bit 3 |
DA_N[3] | A12 | I | Port A data bit 3 complement |
DA_P[2] | A11 | I | Port A data bit 2 |
DA_N[2] | A10 | I | Port A data bit 2 complement |
DA_P[1] | B10 | I | Port A data bit 1 |
DA_N[1] | B11 | I | Port A data bit 1 complement |
DA_P[0] | B8 | I | Port A data bit 0 (LSB) |
DA_N[0] | B9 | I | Port A data bit 0 complement (LSB) |
DB_P[13] | B7 | Port B data bit 13 (MSB) | |
DB_N[13] | B6 | I | Port B data bit 13 complement (MSB) |
DB_P[12] | A4 | I | Port B data bit 12 |
DB_N[12] | A5 | I | Port B data bit 12 complement |
DB_P[11] | B4 | I | Port B data bit 11 |
DB_N[11] | B5 | I | Port B data bit 11 complement |
DB_P[10] | A3 | I | Port B data bit 10 |
DB_N[10] | A2 | I | Port B data bit 10 complement |
DB_P[9] | B1 | I | Port B data bit 9 |
DB_N[9] | C1 | I | Port B data bit 9 complement |
DB_P[8] | C2 | I | Port B data bit 8 |
DB_N[8] | D2 | I | Port B data bit 8 complement |
DB_P[7] | E1 | I | Port B data bit 7 |
DB_N[7] | D1 | I | Port B data bit 7 complement |
DB_P[6] | D3 | I | Port B data bit 6 |
DB_N[6] | D4 | I | Port B data bit 6 complement |
DB_P[5] | F2 | I | Port B data bit 5 |
DB_N[5] | E2 | I | Port B data bit 5 complement |
DB_P[4] | J1 | I | Port B data bit 4 |
DB_N[4] | H1 | I | Port B data bit 4 complement |
DB_P[3] | G1 | I | Port B data bit 3 |
DB_N[3] | F1 | I | Port B data bit 3 complement |
DB_P[2] | J2 | I | Port B data bit 2 |
DB_N[2] | K2 | I | Port B data bit 2 complement |
DB_P[1] | K1 | I | Port B data bit 1 |
DB_N[1] | L1 | I | Port B data bit 1 complement |
DB_P[0] | M1 | I | Port B data bit 0 (LSB) |
DB_N[0] | N1 | I | Port B data bit 0 complement (LSB) |
IOUT_P | M7 | O | DAC current output. Full scale when all input bits are set 1. |
IOUT_N | M6 | O | DAC complementary current output. Full scale when all input bits are 0. |
RBIASOUT | P5 | O | Rbias resistor current output |
RBIASIN | P4 | I | Rbias resistor sense input |
CSCAP | P3 | O | Current source bias voltage |
CSCAP_IN | P2 | I | Current source bias voltage sense input |
REFIO | L3 | O | Bandgap reference output |
REFIO_IN | L4 | I | Bandgap reference sense input |
RESTART | M12 | I | Resets DLL when high. Low for DLL operation. High for using external setup/hold timing. |
LVDS_HTB | P9 | I | DLYCLK_P/N control, LVDS mode when high, ht mode when low |
INV_CLK | L12 | I | Inverts the DLL target clocking relationship when high. Low for normal DLL operation. See DLL Usage. |
SLEEP | P11 | I | Active-high sleep |
NORMAL | P13 | I | High for {a0,b0,a1,b1,a2,b2, …} normal mode |
A_ONLY | N10 | I | High for {a0,a0,a1,a1,a2,a2, …} A_only mode |
A_ONLY_INV | P12 | I | High for {a0,-a0, a1,-a1,a2,-a2, ...} A_only_inv mode |
A_ONLY_ZS | N13 | I | High for {a0,0,a1,0,a2,0, …} A_only_zs mode |
1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | DB10_N | DB10_P | DB12_P | DB12_N | DLYCLK _N | DLYCLK _P | DTCLK_N | DTCLK_P | DA2_N | DA2_P | DA3_N | DA3_P | ||
B | DB9_P | GND | GND | DB11_P | DB11_N | DB13_N | DB13_P | DA0_P | DA0_N | DA1_P | DA1_N | GND | GND | DA4_P |
C | DB9_N | DB8_P | AVDD | AVDD | AVDD | GND | GND | GND | GND | AVDD | DA7_N | DA7_P | DA5_P | DA4_N |
D | DB7_N | DB8_N | DB6_P | DB6_N | AVDD | AVDD | AVDD | AVDD | AVDD | AVDD | DA6_N | DA6_P | DA5_N | DA8_N |
E | DB7_P | DB5_N | AVDD | AVDD | GND | GND | GND | GND | GND | GND | AVDD | AVDD | DA9_N | DA8_P |
F | DB3_N | DB5_P | GND | AVDD | GND | GND | GND | GND | GND | GND | AVDD | GND | DA9_P | DA10_N |
G | DB3_P | AVDD | GND | AVDD | GND | GND | AVDD | AVDD | GND | GND | AVDD | GND | DA11_N | DA10_P |
H | DB4_N | AVDD | GND | AVDD | GND | GND | AVDD | AVDD | GND | GND | AVDD | GND | DA11_P | DA12_N |
J | DB4_P | DB2_P | GND | AVDD | GND | GND | GND | GND | GND | GND | AVDD | GND | DA13_P | DA12_P |
K | DB1_P | DB2_N | AVDD | AVDD | GND | GND | GND | GND | GND | GND | AVDD | AVDD | DA13_N | Dacclk_P |
L | DB1_N | AVDD | REFIO | REFIO _IN | AVDD | AVDD | AVDD | AVDD | AVDD | AVDD | GND | Inv_clk | AVDD | Dacclk_N |
M | DB0_P | GND | AVDD | AVDD | AVDD | IOUT_N | IOUT_P | GND | GND | AVDD | GND | Restart | GND | |
N | DB0_N | GND | GND | AVDD | GND | GND | GND | GND | GND | A_only | A_only_z | GND | ||
P | CSCap _IN | CSCap | RBIAS_IN | RBIAS _OUT | GND | GND | LVDS _htb | AVDD | Sleep | A_only _inv | M _Normal |
A | B | C | D | E | F | G | H | J | K | L | M | N | P | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | DB9_P | DB9_N | DB7_N | DB7_P | DB3_N | DB3_P | DB4_N | DB4_P | DB1_P | DB1_N | DB0_P | DB0_N | ||
2 | DB10_N | GND | DB8_P | DB8_N | DB5_N | DB5_P | AVDD | AVDD | DB2_P | DB2_N | AVDD | GND | GND | CSCap _IN |
3 | DB10_P | GND | AVDD | DB6_P | AVDD | GND | GND | GND | GND | AVDD | REFIO | AVDD | GND | CSCap |
4 | DB12_P | DB11_P | AVDD | DB6_N | AVDD | AVDD | AVDD | AVDD | AVDD | AVDD | REFIO _IN | AVDD | AVDD | RBIAS_IN |
5 | DB12_N | DB11_N | AVDD | AVDD | GND | GND | GND | GND | GND | GND | AVDD | AVDD | GND | RBIAS _OUT |
6 | DLYCLK _N | DB13_N | GND | AVDD | GND | GND | GND | GND | GND | GND | AVDD | IOUT_N | GND | |
7 | DLYCLK _P | DB13_P | GND | AVDD | GND | GND | AVDD | AVDD | GND | GND | AVDD | IOUT_P | GND | GND |
8 | DTCLK_N | DA0_P | GND | AVDD | GND | GND | AVDD | AVDD | GND | GND | AVDD | GND | GND | GND |
9 | DTCLK_P | DA0_N | GND | AVDD | GND | GND | GND | GND | GND | GND | AVDD | GND | GND | LVDS_htb |
10 | DA2_N | DA1_P | AVDD | AVDD | GND | GND | GND | GND | GND | GND | AVDD | AVDD | A_only | AVDD |
11 | DA2_P | DA1_N | DA7_N | DA6_N | AVDD | AVDD | AVDD | AVDD | AVDD | AVDD | GND | GND | Sleep | |
12 | DA3_N | GND | DA7_P | DA6_P | AVDD | GND | GND | GND | GND | AVDD | Inv_clk | Restart | A_only _inv | |
13 | DA3_P | GND | DA5_P | DA5_N | DA9_N | DA9_P | DA11_N | DA11_P | DA13_P | DA13_N | AVDD | GND | A_only_z | M _Normal |
14 | DA4_P | DA4_N | DA8_N | DA8_P | DA10_N | DA10_P | DA12_N | DA12_P | Dacclk_P | Dacclk_N | GND |