SGLS386F January 2009 – October 2014 DAC5670-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVDD to GND | 5 | V | |
DA_P[13..0], DA_N[13..0], DB_P[13..0], DB_N[13..0] | Measured with respect to GND | –0.3 | AVDD + 0.3 | V |
NORMAL, A_ONLY, A_ONLY_INV, A_ONLY_ZS | Measured with respect to GND | –0.3 | AVDD + 0.3 | V |
DTCLK_P, DTCLK_N, DACCLK_P, DACCLK_N | Measured with respect to GND | –0.3 | AVDD + 0.3 | V |
LVDS_HTB, INV_CLK, RESTART | Measured with respect to GND | –0.3 | AVDD + 0.3 | V |
IOUT_P, IOUT_N | Measured with respect to GND | AVDD – 0.5 | AVDD + 1.5 | V |
CSCAP_IN, REFIO_IN, RBIAS_IN | Measured with respect to GND | –0.3 | AVDD + 0.3 | V |
Peak input current (any input) | 20 | mA | ||
Maximum junction temperature | 150 | °C | ||
Lead temperature 1.6 mm (1/16 inch) from the case for 10 s | 260 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –250 | 250 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –250 | 250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
GENERAL PARAMETERS | |||||
Full-scale output current | 30 | mA | |||
VREFIO | Input voltage range | 1.14 | 1.2 | 1.26 | V |
AVDD | Analog supply voltage | 3 | 3.3 | 3.6 | V |
ƒDAC | Output update rate | 2.4 | GSPS | ||
CMOS INTERFACE (SLEEP, RESTART, INV_CLK, NORMAL, A_ONLY, A_ONLY_INV, A_ONLY_ZS) | |||||
VIH | High-level input voltage | 2 | 3 | V | |
VIL | Low-level input voltage | 0 | 0 | 0.8 | V |
DIFFERENTIAL DATA INTERFACE (DA_P[13:0], DA_N[13:0], DB_P[13:0], DB_N[13:0], DTCLK_P, DTCLK_N) | |||||
VITH | Differential input threshold | –100 | 100 | mV | |
VICOM | Input common mode | 0.6 | 1.4 | V | |
CLOCK INPUTS (DACCLK_P, DACCLK_N) | |||||
|DACCLK_P – DACCLK_N| | Clock differential input voltage | 200 | 1000 | mV | |
Clock duty cycle | 40% | 60% | |||
VCLKCM | Clock common mode | 1 | 1.4 | V |
THERMAL METRIC | TEST CONDITIONS | TYP | UNIT | |||
---|---|---|---|---|---|---|
RθJA | Junction-to-free-air thermal resistance | Non-thermally enhanced JEDEC standard PCB, per JESD-51, 51-3 | 41.3 | °C/W | ||
RθJC | Junction-to-case thermal resistance | MIL-STD-883 test method 1012 | 3.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | 14 | bits | ||||
DC ACCURACY | ||||||
INL | Integral nonlinearity | TC,MIN to TC,MAX , ƒDAC = 640 kHz, ƒOUT = 10 kHz | –7.5 | ±1.5 | 7.5 | LSB |
DNL | Differential nonlinearity | –0.98 | ±0.8 | 1.75 | ||
Monotonocity | 14 | bits | ||||
ANALOG OUTPUT | ||||||
Offset error | Mid-code offset | –0.45 | ±0.09 | 0.45 | %FSR | |
Gain error | With external reference | –6.0 | ±1.6 | 6 | %FSR | |
Gain error | With internal reference | –6.0 | ±1.6 | 6 | %FSR | |
Output compliance range | IO(FS) = 20 mA, AVDD = 3.15 to 3.45 V | AVDD – 0.5 | AVDD + 0.5 | V | ||
Output resistance | 300(2) | kΩ | ||||
Output capacitance | IOUT_P and IOUT_N single ended | 13.7(2) | pF | |||
REFERENCE OUTPUT | ||||||
Reference voltage | 1.14 | 1.2 | 1.26 | V | ||
Reference output current | 100 | nA | ||||
REFERENCE INPUT | ||||||
Input resistance | 1(2) | MΩ | ||||
Small-signal bandwidth | 1.4 | MHz | ||||
Input capacitance | 3.2(2) | pF | ||||
TEMPERATURE COEFFICIENTS | ||||||
Offset drift | 75 | ppm of FSR/°C | ||||
Gain drift | With external reference | 75 | ppm of FSR/°C | |||
Gain drift | With internal reference | 75 | ppm of FSR/°C | |||
Reference voltage drift | 35 | ppm/°C | ||||
POWER SUPPLY | ||||||
IAVDD | Analog supply current | ƒDAC = 2.4 GHz, NORMAL input mode | 560 | 650 | mA | |
IAVDD | Sleep mode, AVDD supply current | Sleep mode (SLEEP pin high) | 150 | 180 | mA | |
P | Power dissipation | ƒDAC = 2.4 GHz, NORMAL input mode | 1800 | 2350 | mW | |
PSRR | Power-supply rejection ratio | AVDD = 3.15 to 3.45 V | 0.4 | 1.3 | %FSR/V |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
ANALOG OUTPUT | |||||||||
ts(DAC) | Output setting time to 0.1% | Mid-scale transition | 3.5 | ns | |||||
tpd | Output propagation delay | 7 DACCLK + 1.5 ns | |||||||
tr(IOUT) | Output rise time, 10% to 90% | 280 | ps | ||||||
tf(IOUT) | Output fall time, 90% to 10% | 280 | ps | ||||||
AC PERFORMANCE | |||||||||
SFDR | Spurious-free dynamic range | ƒDAC = 2.4 GSPS, ƒOUT = 100 MHz, Dual-port mode, 0 dBFS | 46 | 55 | dBc | ||||
ƒDAC = 2.4 GSPS, ƒOUT = 200 MHz, Dual-port mode, 0 dBFS | 51 | ||||||||
ƒDAC = 2.4 GSPS, ƒOUT = 300 MHz, Dual-port mode, 0 dBFS | 31 | 36 | |||||||
ƒDAC = 2.4 GSPS, ƒOUT = 500 MHz, Dual-port mode, 0 dBFS | 35 | 43 | |||||||
ƒDAC = 2.4 GSPS, ƒOUT = 500 MHz, Dual-port mode, –6 dBFS | 47 | ||||||||
SNR | Signal-to-noise ratio | ƒDAC = 2.4 GSPS, ƒOUT = 100 MHz, Dual-port mode, 0 dBFS | 58 | 60 | dBc | ||||
ƒDAC = 2.4 GSPS, ƒOUT = 200 MHz, Dual-port mode, 0 dBFS | 60 | ||||||||
ƒDAC = 2.4 GSPS, ƒOUT = 300 MHz, Dual-port mode, 0 dBFS | 56 | 62 | |||||||
ƒDAC = 2.4 GSPS, ƒOUT = 500 MHz, Dual-port mode, 0 dBFS | 51 | 58 | |||||||
ƒDAC = 2.4 GSPS, ƒOUT = 500 MHz, Dual-port mode, –6 dBFS | 52 | ||||||||
THD | Total harmonic distortion | ƒDAC = 2.4 GSPS, ƒOUT = 100 MHz, Dual-port mode, 0 dBFS | 45 | 52 | dBc | ||||
ƒDAC = 2.4 GSPS, ƒOUT = 200 MHz, Dual-port mode, 0 dBFS | 50 | ||||||||
ƒDAC = 2.4 GSPS, ƒOUT = 300 MHz, Dual-port mode, 0 dBFS | 31 | 36 | |||||||
ƒDAC = 2.4 GSPS, ƒOUT = 500 MHz, Dual-port mode, 0 dBFS | 35 | 46 | |||||||
ƒDAC = 2.4 GSPS, ƒOUT = 500 MHz, Dual-port mode, –6 dBFS | 44 | ||||||||
IMD3 | Third-order two-tone intermodulation | ƒDAC = 2.4 GSPS, ƒOUT = 99 MHz and 102 MHz, Each tone at –6 dBFS, Dual-port mode. | 70 | dBc | |||||
ƒDAC = 2.4 GSPS, ƒOUT = 200 MHz and 202 MHz, Each tone at –6 dBFS, Dual-port mode. | 68 | dBc | |||||||
ƒDAC = 2.4 GSPS, ƒOUT = 253 MHz and 257 MHz, Each tone at –6 dBFS, Dual-port mode. | 47 | 57 | dBc | ||||||
ƒDAC = 2.4 GSPS, ƒOUT = 299 MHz and 302 MHz, Each tone at –6 dBFS, Dual-port mode. | 35 | 55 | dBc | ||||||
IMD | Four-tone intermodulation | ƒDAC = 2.4 GSPS, ƒOUT = 298 MHz, 299 MHz, 300 MHz, and 301 MHz, Each tone at –12 dBFS, Dual-port mode. | 47 | 62.5 | dBc |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
CMOS INTERFACE (SLEEP, RESTART, INV_CLK, NORMAL, A_ONLY, A_ONLY_INV, A_ONLY_ZS) | ||||||
IIH | High-level input current | 0.2 | 10 | μA | ||
IIL | Low-level input current | –10 | –0.2 | μA | ||
Input capacitance | 2.5(2) | pF | ||||
DIFFERENTIAL DATA INTERFACE (DA_P[13:0], DA_N[13:0], DB_P[13:0], DB_N[13:0], DTCLK_P, DTCLK_N) | ||||||
ZT | Internal termination impedance | 80 | 100 | 125 | Ω | |
Ci | Input capacitance | 2.6(2) | pF |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
DIFFERENTIAL DATA INTERFACE (DA_P[13:0], DA_N[13:0], DB_P[13:0], DB_N[13:0] EXTERNAL TIMING WITH DLL IN RESTART) (See Figure 2) | ||||||
tsetup | Data setup to DLYCLK(3) | RESTART = 1, DLYCLK 20-pF load
See Figure 2 |
4.75 | nS | ||
thold | Data hold to DLYCLK (3) | RESTART = 1, DLYCLK 20-pF load See Figure 2 |
–3.5 | nS | ||
DLL (See Figure 15) | ||||||
NegD | DLL min negative delay | RESTART = 0 | 150 | ps | ||
PosD | DLL min positive delay | RESTART = 0 | 600 | ps | ||
tvalid | CLK/4 internal setup + hold width | 160 | ps | |||
Fdac | RESTART = 0 | 1 | 2.4 | GHz |