SBAS793A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
To read any register the following command sequence must be used:
An alternative reading method allows for reading back the value of the last register written. The sequence is a start or repeated start with the slave address and the R/W bit set to 1, and the two bytes of the last register are read out. All the registers in DACx0502 family can be read out with the exception of SOFT-RESET register. Table 6 shows the read command set.
S | MSB | ... | R/W(0) | ACK | MSB | ... | LSB | ACK | Sr | MSB | ... | R/W(1) | ACK | MSB | ... | LSB | ACK | MSB | ... | LSB | NACK |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ADDRESS BYTE | COMMAND BYTE | Sr | ADDRESS BYTE | MSDB | LSDB | ||||||||||||||||
From Master | Slave | From Master | Slave | From Master | Slave | From Slave | Master | From Slave | Master |