SLASEH4 November 2023 DAC61401 , DAC81401
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
POWER SUPPLY | |||||
VDD to GND | 4.5 | 5.5 | V | ||
IOVDD to GND | 1.7 | 5.5 | V | ||
AVDD to GND | 4.5 | 41.5 | V | ||
AVSS to GND | –21.5 | 0 | V | ||
AVDD to AVSS | 4.5 | 43 | V | ||
TEMPERATURE | |||||
TA | Operating ambient temperature | –40 | 125 | °C |