SLASER3A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD to GND | -0.3 | 6 | V |
VIO to GND | -0.3 | 6 | V | |
VCC to GND | -0.3 | 44 | V | |
VSS to GND | -22 | 0.3 | V | |
REFGND to GND | -0.3 | 0.9 | V | |
VDD to VAA | -0.3 | 0.3 | V | |
VCC to VSS | -0.3 | 44 | V | |
Pin voltage | DAC outputs to GND | VSS - 0.3 | VCC + 0.3 | V |
TEMPOUT to GND | -0.3 | VDD + 0.3 | V | |
REF and REFCMP to GND | -0.3 | VDD + 0.3 | V | |
Digital inputs to GND | -0.3 | VIO + 0.3 | V | |
SDO to GND | -0.3 | VIO + 0.3 | V | |
ALARMOUT to GND | -0.3 | 6 | V | |
Operating junction temperature, TJ | -40 | 150 | °C | |
Storage temperature, Tstg | -60 | 150 | °C |