SLASER3A July 2018 – November 2018 DAC61408 , DAC71408 , DAC81408
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
In order to minimize additional offset and gain error the gain resistors around the opamps need to be matched. An 8-channel resistor network can be used for better matching. Rc and Cc values can be chosen as 22 Ω and 1000 pF, respectively in order to compensate the pole caused by the large bypass capacitor at the opamp outputs.