Refer to the PDF data sheet for device specific package drawings
The 12-bit DAC63004W and 10-bit DAC53004W (DACx3004W) are a pin-compatible family of quad-channel, buffered, voltage-output and current-output smart digital-to-analog converters (DACs). These DACx3004W support Hi-Z power-down mode and Hi-Z output during power-off condition. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, SPI, and PMBus interfaces, and contain an internal reference.
The feature set combined with the tiny package and low power make these smart DACs an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.
PART NUMBER | RESOLUTION | PACKAGE(1) |
---|---|---|
DAC63004W | 12-bit | YBH (DSBGA, 16) |
DAC53004W | 10-bit | YBH (DSBGA, 16) |
DATE | REVISION | NOTES |
---|---|---|
March 2023 | * | Initial Release |