SLASF73 April 2023 DAC63202W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DAC63202W is a 12-bit, dual-channel, buffered, voltage-output and current-output smart digital-to-analog converter (DAC). The DAC63202W devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and programmable nonvolatile memory (NVM) enable these smart DACs for processor-less applications and design reuse. This device automatically detects I2C, SPI and PMBus interfaces, and contain an internal reference.
The feature set combined with the tiny package and low power make this smart DAC an excellent choice for applications such as voltage margining and scaling, dc set-point for biasing and calibration, and waveform generation.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DAC63202W | YBH (DSBGA, 16) | 1.72 mm × 1.72 mm |