SLASF73 April 2023 DAC63202W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VALUE |
---|---|
Power-supply nominal output | 3.3 V |
Reference voltage of the converter (VFB) | 0.6 V |
Margin | ±10% (that is, 2.97 V to 3.63 V) |
DAC output range | 1.8 V |
Nominal current through R1 and R2 | 100 µA |