The input data are written to the individual DAC Data registers in straight binary format for all output ranges. The DAC transfer function is given by Equation 1.
Equation 1. ![GUID-9DAFEBD2-0A0D-40AE-9994-A997BE6F0138-low.gif](/ods/images/SLASEO0B/GUID-9DAFEBD2-0A0D-40AE-9994-A997BE6F0138-low.gif)
where:
- CODE is the decimal equivalent of the binary code that is loaded to the DAC register. CODE range is from 0 to 2n – 1.
- n is the DAC resolution in bits. Either 12 (DAC61416), 14 (DAC71416) or 16 (DAC81416).
- FSR is the DAC full-scale range. Equal to VMAX – VMIN for the selected DAC output range.
- VMIN is the lowest voltage for the selected DAC output range.