SLASEO0B July 2018 – June 2021 DAC61416 , DAC71416 , DAC81416
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT0 | Output | Channel 0 analog DAC output voltage. |
2 | OUT1 | Output | Channel 1 analog DAC output voltage. |
3 | OUT2 | Output | Channel 2 analog DAC output voltage. |
4 | OUT3 | Output | Channel 3 analog DAC output voltage. |
5 | OUT4 | Output | Channel 4 analog DAC output voltage. |
6 | OUT5 | Output | Channel 5 analog DAC output voltage. |
7 | OUT6 | Output | Channel 6 analog DAC output voltage. |
8 | OUT7 | Output | Channel 7 analog DAC output voltage. |
9 | VIO | Power | IO supply voltage. (1.7 V to 5.5 V). This pin sets the I/O operating voltage for the device. |
10, 36 | GND | Ground | Ground reference point for all circuitry on the device. |
11 | SDO | Output | Serial interface data output. The SDO pin must be enabled before operation by setting the SDO-EN bit. Data are clocked out of the input shift register on either rising or falling edges of the SCLK pin as specified by the FSDO bit (rising edge by default). |
12 | SCLK | Input | Serial interface clock. |
13 | SDI | Input | Serial interface data input. Data are clocked into the input shift register on each falling edge of the SCLK pin. |
14 | CS | Input | Active low serial data enable. This input is the frame synchronization signal for the serial data. When the signal goes low, it enables the serial interface input shift register. |
15 | TOGGLE0 | Input | Toggle pin 0. Control signal for those DAC outputs configured for toggle operation to switch between the two DAC data registers associated with each DAC. A logic low updates the DAC output to the value set by Register A. A logic high updates the DAC output to the value set by Register B. Connect the TOGGLE0 pin to ground if unused. |
16 | TOGGLE1 | Input | Toggle pin 1. Control signal for those DAC outputs configured for toggle operation to switch between the two DAC data registers associated with each DAC. A logic low updates the DAC output to the value set by Register A. A logic high updates the DAC output to the value set by Register B. Connect the TOGGLE1 pin to ground if unused. |
17 | TOGGLE2 | Input | Toggle pin 2. Control signal for those DAC outputs configured for toggle operation to switch between the two DAC data registers associated with each DAC. A logic low updates the DAC output to the value set by Register A. A logic high updates the DAC output to the value set by Register B. Connect the TOGGLE2 pin to ground if unused. |
18 | LDAC | Input | Active low synchronization signal. When the LDAC pin is low, the DAC outputs of those channels configured in synchronous mode are updated simultaneously. Connect to VIO if unused. |
19 | RESET | Input | Active low reset input. Logic low on this pin causes the device to issue a power-on-reset event. |
20 | CLR | Input | Active low clear input. Logic low on this pin clears all DAC outputs to their clear code. Connect to VIO if unused. |
21 | ALMOUT | Output | ALMOUT is an open drain alarm output. An external 10-kΩ pull-up resistor to a voltage no higher than VIO is required. |
22 | TEMPOUT | Output | Analog temperature monitor output. |
23 | OUT8 | Output | Channel 8 analog DAC output voltage. |
24 | OUT9 | Output | Channel 9 analog DAC output voltage. |
25 | OUT10 | Output | Channel 10 analog DAC output voltage. |
26 | OUT11 | Output | Channel 11 analog DAC output voltage. |
27 | OUT12 | Output | Channel 12 analog DAC output voltage. |
28 | OUT13 | Output | Channel 13 analog DAC output voltage. |
29 | OUT14 | Output | Channel 14 analog DAC output voltage. |
30 | OUT15 | Output | Channel 15 analog DAC output voltage. |
31, 40 | VCC | Power | Output positive analog power supply (9 V to 41.5 V). |
32, 39 | VSS | Power | Output negative analog power supply (–21.5 V to 0 V). |
33 | REF | Input/Output | Reference input to the device when operating with external reference. When using internal reference, this is the reference output voltage pin. Connect a 150-nF capacitor to ground. |
34 | REFCMP | Input/Output | Reference compensation capacitor connection. Connect a 330-pF capacitor between REFCMP and REFGND. |
35 | REFGND | Ground | Ground reference point for the internal reference. |
37 | VAA | Power | Analog supply voltage (4.5 V to 5.5 V). This pin must be at the same potential as the VDD pin. |
38 | VDD | Power | Digital supply voltage (4.5 V to 5.5 V). This pin must be at the same potential as the VAA pin. |
Thermal Pad | Thermal Pad | — | The thermal pad is located on the package underside. Connect the thermal pad to any internal PCB ground plane through multiple vias for good thermal performance. |