SLASEO0B July 2018 – June 2021 DAC61416 , DAC71416 , DAC81416
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD to GND | –0.3 | 6 | V |
VIO to GND | –0.3 | 6 | V | |
VCC to GND | –0.3 | 44 | V | |
VSS to GND | –22 | 0.3 | V | |
REFGND to GND | –0.3 | 0.9 | V | |
VDD to VAA | –0.3 | 0.3 | V | |
VCC to VSS | –0.3 | 44 | V | |
Pin voltage | DAC outputs to GND | VSS – 0.3 | VCC + 0.3 | V |
TEMPOUT to GND | –0.3 | VDD + 0.3 | V | |
REF and REFCMP to GND | –0.3 | VDD + 0.3 | V | |
Digital inputs to GND | –0.3 | VIO + 0.3 | V | |
SDO to GND | –0.3 | VIO + 0.3 | V | |
ALARMOUT to GND | –0.3 | 6 | V | |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –60 | 150 | °C |