SBAS442D august 2008 – august 2023 DAC5311 , DAC6311 , DAC7311
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC PERFORMANCE(1) | |||||||
DAC5311 | Resolution | 8 | Bits | ||||
DAC6311 | 10 | Bits | |||||
DAC7311 | 12 | Bits | |||||
DAC5311 | Relative accuracy | Measured by the line passing through codes 3 and 252 | ±0.01 | ±0.25 | LSB | ||
DAC6311 | Measured by the line passing through codes 12 and 1012 | ±0.06 | ±0.5 | LSB | |||
DAC7311 | Measured by the line passing through codes 30 and 4050 | ±0.3 | ±1 | LSB | |||
DAC5311 | Differential nonlinearity | ±0.01 | ±0.25 | LSB | |||
DAC6311 | ±0.03 | ±0.5 | LSB | ||||
DAC7311 | ±0.2 | ±1 | LSB | ||||
Offset error | Measured by the line passing through two codes(2) | ±0.05 | ±4 | mV | |||
Offset error drift | 3 | μV/°C | |||||
Zero code error | All zeros loaded to the DAC register | 0.2 | mV | ||||
Full-scale error | All ones loaded to DAC register | 0.04 | 0.2 | % of FSR | |||
Gain error | 0.05 | ±0.15 | % of FSR | ||||
Gain temperature coefficient | AVDD = 5 V | ±0.5 | ppm of FSR/°C | ||||
AVDD = 2.0 V | ±1.5 | ||||||
OUTPUT CHARACTERISTICS | |||||||
Output voltage range | 0 | AVDD | V | ||||
Output voltage settling time(3) | RL = 2 kΩ, CL = 200 pF, AVDD =
5 V, 1/4 scale to 3/4 scale |
6 | 10 | μs | |||
RL = 2 MΩ, CL = 470 pF |
12 | μs | |||||
Slew rate | 0.7 | V/μs | |||||
Capacitive load stability | RL = ∞ | 470 | pF | ||||
RL = 2 kΩ | 1000 | pF | |||||
Code change glitch impulse | 1 LSB change around major carry | 0.5 | nV-s | ||||
Digital feedthrough | 0.5 | nV-s | |||||
Power-on glitch impulse | RL = 2 kΩ, CL = 200 pF, AVDD = 5 V | 17 | mV | ||||
DC output impedance | 0.5 | Ω | |||||
Short circuit current | AVDD = 5 V | 50 | mA | ||||
AVDD = 3 V | 20 | mA | |||||
Power-up time | Coming out of power-down mode | 50 | μs | ||||
AC PERFORMANCE | |||||||
SNR | TA = 25°C, BW = 20 kHz, 12-bit level, AVDD = 5 V, fOUT = 1 kHz, 1st 19 harmonics removed for SNR calculation |
81 | dB | ||||
THD | –65 | dB | |||||
SFDR | 65 | dB | |||||
SINAD | 65 | dB | |||||
DAC output noise density(4) | TA = 25°C, at zero-scale input, fOUT = 1 kHz, AVDD = 5 V |
17 | nV/√Hz | ||||
TA = 25°C, at mid-code input, fOUT = 1 kHz, AVDD = 5 V |
110 | nV/√Hz | |||||
DAC output noise(5) | TA= +25°C, at mid-code input, 0.1 Hz to 10 Hz, AVDD = 5 V |
3 | μVPP | ||||
LOGIC INPUTS(3) | |||||||
Input current | ±1 | μA | |||||
VINL, Input low voltage | AVDD = 2.7 V to 5.5 V | 0.3 × AVDD | V | ||||
AVDD = 2.0 V to 2.7 V | 0.1 × AVDD | V | |||||
VINH, Input high voltage | AVDD = 2.7 V to 5.5 V | 0.7 × AVDD | V | ||||
AVDD = 2.0 V to 2.7 V | 0.9 × AVDD | V | |||||
Pin capacitance | 1.5 | 3 | pF | ||||
POWER REQUIREMENTS | |||||||
AVDD | 2.0 | 5.5 | V | ||||
IDD | Normal mode | VINH = AVDD and VINL = GND, at midscale code(6) | AVDD = 3.6 V to 5.5 V | 110 | 180 | μA | |
AVDD = 2.7 V to 3.6 V | 95 | 150 | μA | ||||
AVDD = 2.0 V to 2.7 V | 80 | 140 | μA | ||||
All power-down mode | VINH = AVDD and VINL = GND, at midscale code(6) | AVDD = 3.6 V to 5.5 V | 0.5 | 3.5 | μA | ||
AVDD = 2.7 V to 3.6 V | 0.4 | 3 | μA | ||||
AVDD = 2.0 V to 2.7 V | 0.1 | 2 | μA | ||||
Power dissipation | Normal mode | VINH = AVDD and VINL = GND, at midscale code(6) | AVDD = 3.6 V to 5.5 V | 0.55 | 0.99 | mW | |
AVDD = 2.7 V to 3.6 V | 0.25 | 0.54 | mW | ||||
AVDD = 2.0 V to 2.7 V | 0.14 | 0.38 | mW | ||||
All power-down mode | VINH = AVDD and VINL = GND, at midscale code(6) | AVDD = 3.6 V to 5.5 V | 2.50 | 19.2 | µW | ||
AVDD = 2.7 V to 3.6 V | 1.08 | 10.8 | µW | ||||
AVDD = 2.0 V to 2.7 V | 0.72 | 8.1 | µW |