SBAS538D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
AVDD to GND | –0.3 | 40 | V | ||
DVDD to GND | –0.3 | 6 | V | ||
IOUT to GND | –0.3 | AVDD | V | ||
REFIN to GND | –0.3 | 6 | V | ||
REFOUT to GND | –0.3 | 6 | V | ||
ALARM to GND | –0.3 | 6 | V | ||
Digital input voltage to GND | –0.3 | DVDD + 0.3 | V | ||
SDO to GND | –0.3 | DVDD + 0.3 | V | ||
Current into REFOUT | 10 | mA | |||
Operating temperature | –40 | 125 | °C | ||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |