SBAS337E April 2005 – March 2018 DAC7811
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage to GND | 2.7 | 5.5 | V | ||
VREF | Reference voltage | –15 | 15 | V | ||
VIL | Input low voltage | VDD = 2.7 V | 0.6 | V | ||
VDD = 5 V | 0.8 | V | ||||
VIH | Input high voltage | VDD = 2.7 V | 2.1 | V | ||
VDD = 5 V | 2.4 | V | ||||
TA | Operating ambient temperature | –40 | 125 | °C |