SBAS793A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
POWER SUPPLY | |||||
VDD to AGND | Positive supply voltage to ground | 2.7 | 5.5 | V | |
DIGITAL INPUTS | |||||
VIH | Input high voltage | 1.62 | V | ||
VIL | Input low voltage | 0.45 | V | ||
REFERENCE INPUT | |||||
VREFIO to AGND | 2.7 V ≤ VDD < 3.3 V,
reference divider disabled (REF-DIV bit = 0) |
1.2 | 0.5 × (VDD – 0.2) | V | |
VREFIO to AGND | 2.7 V ≤ VDD < 3.3 V,
reference divider enabled (REF-DIV bit = 1) |
2.4 | (VDD – 0.2) | V | |
VREFIO to AGND | 3.3 V ≤ VDD ≤ 5.5 V,
reference divider disabled (REF-DIV bit = 0) |
1.2 | 0.5 × VDD | V | |
VREFIO to AGND | 3.3 V ≤ VDD ≤ 5.5 V,
reference divider enabled (REF-DIV bit = 1) |
2.4 | VDD | V | |
TEMPERATURE | |||||
TA | Operating temperature | –40 | 125 | °C |