SLASF62 June 2024 DAC80516
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin 1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PDAC80516RUYT | WQFN | RUY | 28 | 250 | 330 | 12.4 | 4.25 | 4.25 | 1.15 | 8 | 12 | 2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PDAC80516RUYT | WQFN | RUY | 28 | 250 | 367 | 367 | 35 |