SLASF62A June 2024 – November 2024 DAC80516
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DAC80516 includes a 2.5V precision band-gap reference enabled by default. Operation from an external reference is supported by disabling the internal reference, by writing to the REF_PWDWN bit in the GEN_CONFIG register. The internal reference is externally available at the REF pin.
A minimum 150nF capacitor is recommended between the reference output and GND for noise filtering.