SLASF62 June 2024 DAC80516
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The I2C bus target address is selected by installing shunts from the A0 and A1 pins to the VIO or GND rails. The state of the A0 and A1 pins is tested after every occurrence of START condition on the I2C bus. The device discerns between two possible options for each pin, shunt to VIO (logic 1) and shunt to GND (logic 0), for a total of four possible target addresses, as shown in Table 6-3.
DEVICE PINS | I2C TARGET ADDRESS | |
---|---|---|
A1 | A0 | [A6:A0] |
0 | 0 | 101 0000 |
0 | 1 | 101 0001 |
1 | 0 | 101 0100 |
1 | 1 | 101 0101 |