SLASF62 June 2024 DAC80516
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DAC80516 provides a power-on reset (POR) function. After start-up, when the AVDD and VIO supplies have been established, a POR is issued to so that the device initializes correctly (see also Section 8.3). The DAC80516 requires 5ms to 10ms to initialize the serial interface after a POR; therefore, wait at least 10ms after start-up to communicate with the device.
During operation, the following three conditions can trigger a reset: