SLASF62 June 2024 DAC80516
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DAC transfer function is given by Equation 1.
where
The DAC output spans the voltage ranges shown in Table 6-1.
DAC DATA REGISTER | DAC OUTPUT VOLTAGE (V) | ||
---|---|---|---|
BINARY | HEX | 0V TO 5V RANGE | 0V TO 2.5V RANGE |
0000 0000 0000 0000 | 0000 | 0 | 0 |
0000 0000 0000 0001 | 0001 | 0.000076 | 0.000038 |
1000 0000 0000 0000 | 8000 | 2.5 | 1.25 |
1111 1111 1111 1110 | FFFE | 4.999847 | 2.499924 |
1111 1111 1111 1111 | FFFF | 4.999924 | 2.499962 |