SLASF62 June 2024 DAC80516
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RESET CHARACTERISTICS | ||||||
tAMCRDY | Device ready wait time | Time for valid serial interface access, measured from reset event | 10 | ms | ||
tRESET | RESET pulse duration | 20 | ns | |||
DAC CHARACTERISTICS | ||||||
tDACCLR | DAC clear response time | Time for DAC to begin code change after CLEAR trigger | 50 | ns | ||
tCLRWDTH | CLEAR pulse duration | 100 | ns | |||
tLDACWDTH | LDAC pulse duration | 100 | ns |