SLASEH4A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 16-bit DAC81401 and 12-bit DAC61401 (DACx1401) are a pin-compatible family of single-channel, buffered, high-voltage output DACs. The DACx1401 offer bipolar output voltages of ±20V, ±10V, and ±5V, and full-scale unipolar output voltages of 40V, 10V, and 5V. The DAC output range is programmable. These devices are monotonic and provide exceptional linearity of less than 1LSB (maximum).
The DACx1401 integrate a 2.5V internal reference with maximum 10ppm/℃ drift. The internal power-on reset circuit is designed to power the DAC output in power-down mode. The DAC remains in this mode until the output is enabled. The VSENSEP pin can sense the load voltage, while the CCOMP pin is used to connect an external compensation capacitor to support capacitive load larger than 2nF.
The digital interface of the DACx1401 uses a 4-wire serial peripheral interface (SPI) that operates at clock rates of up to 50MHz supporting 1.7V to 5.5V operation.