SLASEH4A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The voltage output stage, as conceptualized in Figure 6-2, provides the voltage output according to the DAC code and the output range setting.
The DAC output range can be programmed. Table 6-1 shows the range and corresponding gain.
| MODE | VOLTAGE OUTPUT RANGE | GAIN |
|---|---|---|
| Unipolar | 5V | 2.0 |
| 6V (20% overrange) | 2.4 | |
| 10V | 4.0 | |
| 12V (20% overrange) | 4.8 | |
| 20V | 8.0 | |
| 24V (20% overrange) | 9.6 | |
| 40V | 16.0 | |
| Bipolar | ±5V | 4.0 |
| ±6V (20% overrange) | 4.8 | |
| ±10V | 8.0 | |
| ±12V (20% overrange) | 9.6 | |
| ±20V | 16.0 |
The output voltage (VOUT) can be expressed as Equation 1 and Equation 2.
For unipolar output mode
For bipolar output mode
Where:
The output amplifiers can drive up to ±15mA with 1.5V supply headroom while maintaining the specified total unadjusted error (TUE) specification for the device. The output stage has short-circuit current protection that limits the output current to 40mA. The device is designed to drive capacitive loads up to 2nF with the CCOMP pin unconnected. For capacitive loads greater than 2nF, an external compensation capacitor (470pF typical) must be connected between the CCOMP and VOUT pins to keep the output voltage stable, but at the expense of reduced bandwidth and increased settling time. With the external compensation capacitor, the device is able to drive capacitive loads up to 1µF (Section 5.5).