SLASEH4A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
An external high-voltage power supply is required for the OPA593 used in the gain stage (U1) and attenuation stage (U2). The power supply must meet the headroom and footroom requirements as per the OPA593 data sheet. These external power supplies needs to be provided from high voltage supply source. Typical values used for HV+ and HV– are +41V and –41V, or 81V and 0V, respectively.
Where VOUT_HV is output of the gain stage (U1) in block diagram.