SLASEH4A November 2023 – December 2024 DAC61401 , DAC81401
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VDD to GND | –0.3 | 6 | V | |
IOVDD to GND | –0.3 | 6 | |||
AVDD to GND | –0.3 | 44 | |||
AVSS to GND | –22 | 0.3 | |||
AVDD to AVSS | –0.3 | 44 | |||
Pin voltage | VOUT / VSENSEP to GND | AVSS – 0.3 | AVDD + 0.3 | V | |
VREFIO to GND | –0.3 | VDD + 0.3 | |||
VREFGND / VSENSEN to GND | –0.3 | 0.3 | |||
Digital inputs to GND | –0.3 | IOVDD + 0.3 | |||
SDO to GND | –0.3 | IOVDD + 0.3 | |||
FAULT to GND | –0.3 | 6 | |||
Input current | Current into any digital pin (SCLK, SDIN, SDO, SYNC) | –10 | 10 | mA | |
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –60 | 150 | °C |