SLASEH3A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
In synchronous mode, writing to the DAC data register does not automatically update the DAC output. Instead the update occurs only after a trigger event. A DAC trigger signal is generated eigher through the SOFT-LDAC bit or by the LDAC pin. The synchronous update mode enables simultaneous update of multiple DAC outputs.