SLASEH2A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
The DAC outputs are set in clear mode either through the CLR pin or the SOFT-CLR bit. In clear mode, each DAC data register is set to either zero code (if configured for unipolar range operation) or midscale code (if set for bipolar range operation). A clear command forces all DAC channels to clear the contents of their buffer and active registers to the clear code regardless of their synchronization setting.