SLASEH2A November 2020 – May 2021 DAC61404 , DAC81404
PRODUCTION DATA
Return to Table 8-7.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | SOFT-CLR | ALM-RESET | |||||
W-00h | W-0h | W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SOFT-LDAC | SOFT-RESET[3:0] | |||||
W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | W | 00h | Reserved for factory use |
9 | SOFT-CLR | W | 0h | Set this bit to 1 to clear all DAC outputs. |
8 | ALM-RESET | W | 0h | Set this bit to 1 to clear an alarm event. Not applicable for a DAC-BUSY alarm event. |
7-5 | RESERVED | W | 0h | Reserved for factory use |
4 | SOFT-LDAC | W | 0h | Set this bit to 1 to synchronously load the DACs that have been set in synchronous mode in the SYNCCONFIG register. |
3-0 | SOFT_RESET[3:0] | W | 0h | Set these bits to reserved code 1010 to reset the device to the default state. |