SBASAK3A September 2022 – November 2022 DAC82001
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 4 | Ground | Ground reference point for all circuitry on the device. |
NC | 9 | — | Do not connect |
RESET | 5 | Input | Asynchronous reset. Active low. If RESET is low, all DAC channels reset either to zero-scale (RSTSEL = AGND) or to midscale (RSTSEL = VDD). |
RSTSEL | 3 | Input | Reset select pin. DAC powers up to zero scale if RSTSEL = AGND. DAC powers up to midscale if RSTSEL = VDD. |
SCLK | 6 | Input | Serial interface clock of SPI. |
SDIN | 8 | Input | Serial interface data input of SPI. Data are clocked into the input shift register on each falling edge of the SCLK pin. |
SYNC | 7 | Input | Serial data enable of SPI. Active low. This input is the frame-synchronization signal for the serial data. When the signal goes low, the serial interface input shift register is enabled. |
VDD | 1 | Power | Analog supply voltage (2.7 V to 5.5 V) |
VOUT | 2 | Output | Analog output voltage from DAC |
VREF | 10 | Input | This pin is the external reference input to the device. |